1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

14mm Air Filter【2 Pieces Per Package】 (EA997PC-6)

AIR FILTER

14mm Air Filter (EA997PC-6)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·Ideal as a pre-filter for outside air processing and neutral filters
·Can be washed several times and can be easily regenerated

Part Number
EA997PC-6 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipSize JAN code

฿ 596.15

฿ 284.72

AIR FILTER 1 Pack(s)

2 Pieces Per Package

Same day 305×305mm4548745453799

Loading...

  1. 1

Basic Information

Type Related Products Operating Environment Flame Resistance Operating Temperature 80°C or less
Standard wind speed 2.5 m/s Materials polyester, modacrylic Thickness 14mm
Average collection efficiency 76% Note PS400 Quantity 2 pcs.

Please check the type/dimensions/specifications of the part EA997PC-6 in the 14mm Air Filter series.

Products with similar specification

Part Number
EA997PC-7
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipSize JAN code

฿ 1,467.37

1 Pack(s)

2 Pieces Per Package

Same day 500×500mm4548745453805