1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

10mm air filter (For general playback)【2 Pieces Per Package】

10mm air filter (For general playback)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 556.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·Ideal as a pre-filter for outside air processing and neutral filters
·Can be washed several times and can be easily regenerated

Part Number
EA997PC-11
EA997PC-12
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipSize JAN code Note

฿ 556.07

AIR FILTER 1 Pack(s)

2 Pieces Per Package

Same day 305×305mm4548745453836-

฿ 1,280.43

AIR FILTER 1 Pack(s)

2 Pieces Per Package

5 Day(s) 500×500mm4548745453843PS300

Loading...

  1. 1

Basic Information

Type Related Products Operating Environment Flame Resistance Operating Temperature 80°C or less
Standard wind speed 2.5 m/s Materials polyester, modacrylic Thickness 10mm
Average collection efficiency 73% Quantity 2 pcs.