1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Filter EA997PA-10

AIR FILTER

Air Filter EA997PA-10
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 84,866.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Thickness-PA-8: 8±2mmPA-10: 10±2mmPA-20: 20±3mm
・Material-Polyester,Modacrylic
・Standard air velocity-2.5m/s
・Optimal for external air processing and as a pre-filter for a neutral filter
・It can be cleaned several times and can be recycled with ease.
・It can also be used inautomatic winding airfilter units. (PA-20 only)
・Average filtering effectiveness-PA-8: 63%PA-10: 73%PA-20: 82%
・Dim.…1600mm x 30m
・Weight (kg)…14.7

Part Number
EA997PA-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 84,866.66

AIR FILTER 1 Piece(s) Quote

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA997PA-10 in the Air Filter EA997PA-10 series.