1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

[Stainless Steel] Grease Nipple EA991CZ-201

ESC GESASE FITTING

[Stainless Steel] Grease Nipple EA991CZ-201
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 167.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Body: SUS303, Ball: SUS304,Spring: SUS304
・The stainless steel provides excellent durability and corrosion resistance.
・Screw dim.…PT1/8"
・Shape…Straight

Part Number
EA991CZ-201
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 167.69

ESC GESASE FITTING 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA991CZ-201 in the [Stainless Steel] Grease Nipple EA991CZ-201 series.