1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

[Pin Type] Grease Nipple (Stainless Steel) EA991CY-36

ESC GESASE FITTING

[Pin Type] Grease Nipple (Stainless Steel) EA991CY-36
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 483.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Stainless steel
・Hexagonal dim.--31, -36:10mm-32, -37:14mm
・Thread size-R1/8
・Length-27mm

Part Number
EA991CY-36
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 483.34

ESC GESASE FITTING 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA991CY-36 in the [Pin Type] Grease Nipple (Stainless Steel) EA991CY-36 series.