1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 8/9/2024 to 5:00 9/9/2024. We apologize for the inconvenience.
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Caster (With Swivel Bracket) Wheel Diameter × Width: 130 × 36 mm

ESC HEX HEAD BOLT

Caster (With Swivel Bracket) Wheel Diameter × Width: 130 × 36 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,798.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・With Bearing
・Material-Fitting:steel, Whee:urethane
・Heat-proof temperature--15 to 70℃
・Specification-Swivelwithout brake
・Wheel dia. x Width(mm)-130 x 36
・Load capacity(kg)-250
・Overall height-177mm

Part Number
EA986PN-73
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,798.74

ESC HEX HEAD BOLT 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986PN-73 in the Caster (With Swivel Bracket) Wheel Diameter × Width: 130 × 36 mm series.