1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wheel (Outer Ring + Wheel, Integrated Type) (EA986MC-3)

ESC BOLT

Wheel (Outer Ring + Wheel, Integrated Type) (EA986MC-3)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Wheels manufactured by ESCO Co., Ltd (outer ring + wheel, integrated type).

 
Part Number
EA986MC-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel Type Tire Material Wheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Hole Diameter
(Ø)
Bearing Max. Load / Allowable Load
(kg)
Wheel Material Bearing details JAN Code Heat resistant temperature Materials color Notes

฿ 531.13

ESC BOLT 1 Piece(s) 6 Day(s) Outer Ring + WheelRubber1253715Provided100PlasticRoller Bearing4518340790636-Tire: solid rubber, rim: Polypropylene--

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986MC-3 in the Wheel (Outer Ring + Wheel, Integrated Type) series.

Products with similar specification

Part Number
EA986M-150
EA986M-160
EA986M-180
EA986MC-4
EA986MC-5
EA986MC-6
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWheel Type Tire Material Wheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Hole Diameter
(Ø)
Bearing Max. Load / Allowable Load
(kg)
Wheel Material Bearing details JAN Code Heat resistant temperature Materials color Notes

฿ 3,723.69

1 Piece(s) 6 Day(s) Outer Ring + WheelRubber1505420Provided350AluminumBall Bearing4518340790834----

฿ 3,418.21

1 Piece(s) 7 Day(s) Outer Ring + WheelRubber1605020Provided350AluminumBall Bearing4518340790841----

฿ 4,327.97

1 Piece(s) 7 Day(s) Outer Ring + WheelRubber1805020Provided400AluminumBall Bearing4518340790858----

฿ 645.27

1 Piece(s) 6 Day(s) Outer Ring + WheelRubber1403715Provided115PlasticRoller Bearing4518340790643-Tire: solid rubber, rim: Polypropylene--

฿ 946.95

1 Piece(s) 6 Day(s) Outer Ring + WheelRubber1504020Provided135PlasticRoller Bearing4518340790650-Tire: solid rubber, rim: Polypropylene--

฿ 828.84

1 Piece(s) 6 Day(s) Outer Ring + WheelRubber1604020Provided135PlasticRoller Bearing4518340790667-Tire: solid rubber, rim: Polypropylene--