(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Wheels manufactured by ESCO Co., Ltd (outer ring + wheel, integrated type).
Part Number |
---|
EA986M-250 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Wheel Type | Tire Material | Wheel Outer Dia. (Ø) | Width of Wheel (mm) | Hole Diameter (Ø) | Bearing | Max. Load / Allowable Load (kg) | Wheel Material | Bearing details | JAN Code | Heat resistant temperature | Materials | color | Notes |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,090.25 | ESC BOLT | 1 Piece(s) | 7 Day(s) | Outer Ring + Wheel | Rubber | 250 | 50 | 20 | Provided | 550 | Aluminum | Ball Bearing | 4518340790872 | - | - | - | - |
Loading...
How can we improve?
How can we improve?