(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Wheels manufactured by ESCO Co., Ltd (outer ring + wheel, integrated type).
Part Number |
---|
EA986MF-125 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Wheel Type | Tire Material | Wheel Outer Dia. (Ø) | Width of Wheel (mm) | Hole Diameter (Ø) | Bearing | Max. Load / Allowable Load (kg) | Wheel Material | Bearing details | JAN Code | Heat resistant temperature | Materials | color | Notes |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 761.16 | ESC HEX HEAD BOLT | 1 Piece(s) | 6 Day(s) | Outer Ring + Wheel | Rubber | 125 | 25 | 8 | Provided | 80 | Plastic | Ball Bearing | 4518340706361 | - | Tire: solid rubber, rim: Nylon 6 | - | - |
Loading...
Please check the type/dimensions/specifications of the part EA986MF-125 in the Wheel (Outer Ring + Wheel, Integrated Type) series.
Part Number |
---|
EA986M-150 |
EA986M-160 |
EA986M-180 |
EA986MF-150 |
EA986MF-50 |
EA986MF-75 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Wheel Type | Tire Material | Wheel Outer Dia. (Ø) | Width of Wheel (mm) | Hole Diameter (Ø) | Bearing | Max. Load / Allowable Load (kg) | Wheel Material | Bearing details | JAN Code | Heat resistant temperature | Materials | color | Notes |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,723.69 | 1 Piece(s) | 6 Day(s) | Outer Ring + Wheel | Rubber | 150 | 54 | 20 | Provided | 350 | Aluminum | Ball Bearing | 4518340790834 | - | - | - | - | ||
฿ 3,418.21 | 1 Piece(s) | 7 Day(s) | Outer Ring + Wheel | Rubber | 160 | 50 | 20 | Provided | 350 | Aluminum | Ball Bearing | 4518340790841 | - | - | - | - | ||
฿ 4,327.97 | 1 Piece(s) | 7 Day(s) | Outer Ring + Wheel | Rubber | 180 | 50 | 20 | Provided | 400 | Aluminum | Ball Bearing | 4518340790858 | - | - | - | - | ||
฿ 1,223.17 | 1 Piece(s) | 6 Day(s) | Outer Ring + Wheel | Rubber | 150 | 32 | 8 | Provided | 110 | Plastic | Ball Bearing | 4518340706378 | - | Tire: solid rubber, rim: Nylon 6 | - | - | ||
฿ 267.01 | 1 Piece(s) | 6 Day(s) | Outer Ring + Wheel | Rubber | 50 | 18 | 6 | Provided | 40 | Plastic | Ball Bearing | 4518340706323 | - | Tire: solid rubber, rim: Nylon 6 | - | - | ||
฿ 365.25 | 1 Piece(s) | 5 Day(s) | Outer Ring + Wheel | Rubber | 75 | 25 | 6 | Provided | 60 | Plastic | Ball Bearing | 4518340706330 | - | Tire: solid rubber, rim: Nylon 6 | - | - |
How can we improve?
How can we improve?