(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Wheels manufactured by ESCO Co., Ltd (outer ring + wheel, integrated type).
Part Number |
---|
EA986M-100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Wheel Type | Tire Material | Wheel Outer Dia. (Ø) | Width of Wheel (mm) | Hole Diameter (Ø) | Bearing | Max. Load / Allowable Load (kg) | Wheel Material | Bearing details | JAN Code | Heat resistant temperature | Materials | color | Notes |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,628.88 | ESC BOLT | 1 Piece(s) | 6 Day(s) | Outer Ring + Wheel | Rubber | 100 | 40 | 15 | Provided | 200 | Aluminum | Ball Bearing | 4518340790803 | - | Tire: elastic solid rubber, rim: Aluminum | - | - |
Loading...
Please check the type/dimensions/specifications of the part EA986M-100 in the Wheel (Outer Ring + Wheel, Integrated Type) series.
Part Number |
---|
EA986M-125 |
EA986M-140 |
EA986M-150 |
EA986M-160 |
EA986M-180 |
EA986M-250 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Wheel Type | Tire Material | Wheel Outer Dia. (Ø) | Width of Wheel (mm) | Hole Diameter (Ø) | Bearing | Max. Load / Allowable Load (kg) | Wheel Material | Bearing details | JAN Code | Heat resistant temperature | Materials | color | Notes |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,183.60 | 1 Piece(s) | 6 Day(s) | Outer Ring + Wheel | Rubber | 125 | 40 | 15 | Provided | 250 | Aluminum | Ball Bearing | 4518340790810 | - | - | - | - | ||
฿ 2,708.07 | 1 Piece(s) | 6 Day(s) | Outer Ring + Wheel | Rubber | 140 | 40 | 20 | Provided | 270 | Aluminum | Ball Bearing | 4518340790827 | - | - | - | - | ||
฿ 3,723.69 | 1 Piece(s) | 6 Day(s) | Outer Ring + Wheel | Rubber | 150 | 54 | 20 | Provided | 350 | Aluminum | Ball Bearing | 4518340790834 | - | - | - | - | ||
฿ 3,418.21 | 1 Piece(s) | 7 Day(s) | Outer Ring + Wheel | Rubber | 160 | 50 | 20 | Provided | 350 | Aluminum | Ball Bearing | 4518340790841 | - | - | - | - | ||
฿ 4,327.97 | 1 Piece(s) | 7 Day(s) | Outer Ring + Wheel | Rubber | 180 | 50 | 20 | Provided | 400 | Aluminum | Ball Bearing | 4518340790858 | - | - | - | - | ||
฿ 7,090.25 | 1 Piece(s) | 7 Day(s) | Outer Ring + Wheel | Rubber | 250 | 50 | 20 | Provided | 550 | Aluminum | Ball Bearing | 4518340790872 | - | - | - | - |
How can we improve?
How can we improve?