1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Caster (Fixing Bracket) Wheel Diameter × Width: 150 × 50 mm. Overall Height: 197 mm

ESC HEX HEAD BOLT

Caster (Fixing Bracket) Wheel Diameter × Width: 150 × 50 mm. Overall Height: 197 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,130.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Ball bearing
・Heat-proof temperature: -25 to 70℃
・For KG-100 to -250, wheels vary in shape with dim.
・Material-Fitting: steel, Wheel: polyurethane
・Specification…Fixed
・Wheel dia. x Width…150 x 50mm
・Load capacity…700kg
・Overallheight…197mm
・Weight…4.6kg

Part Number
EA986KF-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,130.54

ESC HEX HEAD BOLT 1 Piece(s) 6 Day(s)

Loading...

  1. 1