1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Caster (Swivel Bracket) Wheel Diameter × Width: 160 × 40 mm. Load Capacity: 135 kg. Heat Resistance Temperature: -25 to 80°C

ESC EYE BOLT

Caster (Swivel Bracket) Wheel Diameter × Width: 160 × 40 mm. Load Capacity: 135 kg. Heat Resistance Temperature: -25 to 80°C
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,362.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Heat-proof temperature: -25 to 80℃
・Roller bearing
・Material-Fitting: steel, Wheel: solid rubber
・Specification…Swivelwithout brake
・Wheel dia. x Width…160 x 40mm
・Load capacity…135kg
・Overall height…195mm

Part Number
EA986HB-160
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,362.48

ESC EYE BOLT 1 Piece(s) 6 Day(s)

Loading...

  1. 1