1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screw-type Swivel Caster EA986GF-13

ESC GESASE FITTING

Screw-type Swivel Caster EA986GF-13
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,351.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Heat-proof temperature: -20 to 60℃
・Screw dim.-M10 x 30mm
・Swivel casters
・Ball bearing
・Material-Fitting: steel, Wheel: solid rubber
・Specification…Swivel, with brake
・Wheel dia. x Width…100 x 25mm
・Load capacity…70kg
・Overallheight…121mm

Part Number
EA986GF-13
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,351.71

ESC GESASE FITTING 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986GF-13 in the Screw-type Swivel Caster EA986GF-13 series.