1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Caster (Swivel Bracket) Wheel Diameter × Width: 100 × 30 mm. Load Capacity: 100 kg

ESC GESASE FITTING

Caster (Swivel Bracket) Wheel Diameter × Width: 100 × 30 mm. Load Capacity: 100 kg
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,029.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Roller bearing
・Heat-proof temperature: -25 to 80℃
・Material-Fitting: steel, Wheel: solid rubber
・Spec.…Swivelwithout brake
・Wheel dia. x W…100 x 30mm
・Load capacity…100kg
・Overall height…125mm

Part Number
EA986GB-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,029.63

ESC GESASE FITTING 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986GB-100 in the Caster (Swivel Bracket) Wheel Diameter × Width: 100 × 30 mm. Load Capacity: 100 kg series.