(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Material-Cast iron
・JISB1452-1991
・Easy maintenance and service since you just need to remove the joint bolt to replace the bush.
・Size(mm)…Dia.(A):200、bush hole Dia.(M):41、bolt hole Dia.(a):20、B:145、C1:100、C2:100、D1:56、D2:56、F1:22.4、F2:22.4、L:71
How can we improve?
How can we improve?