1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Double Square-ended Machine Key EA968ZD-22

ESC MACHINE KEY

Double Square-ended Machine Key EA968ZD-22
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,709.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-steel
・Length-300mmm
・You can it depending on your usage and machine both ends.
・Full polished both width and height.
・Width…40
・Thickness…22

Part Number
EA968ZD-22
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,709.87

ESC MACHINE KEY 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA968ZD-22 in the Double Square-ended Machine Key EA968ZD-22 series.