1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Joint Link (Oilless /2 pcs) EA967EH-260【2 Pieces Per Package】 (Part Number)

CHAIN

Joint Link (Oilless /2 pcs) EA967EH-260
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 277.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Non-refueling type
・For EA967EH-40/80
・For+M1136 Connection between the chains
・Count-#60
・Pitch-19.05mm

Part Number
EA967EH-260
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 277.45

CHAIN 1 Pack(s)

2 Pieces Per Package

6 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA967EH-260 in the Joint Link (Oilless /2 pcs) EA967EH-260 series.