1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chain, Offset Link EA967E-25【2 Pieces Per Package】

ESC CHAIN

Chain, Offset Link EA967E-25
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 209.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- Offset Link for roller chain from ESCO.
- The offset link consists of a pin link and a roller link.
- The one-piece construction allows the item to be easily removed.
- This offset link is used for roller chain nominal size is No. 50.
- The pitch of roller chain is No. 50 is 15.875 mm.
- This offset link is sold at 2 pieces per package.
- The length of the offset pin for offset link is 22.5 mm.

Part Number
EA967E-25
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 209.87

ESC CHAIN 1 Pack(s)

2 Pieces Per Package

5 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA967E-25 in the Chain, Offset Link EA967E-25 series.