1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slit Collar [Steel] EA966CB-11 (Part Number)

ESC COLLARS

Slit Collar [Steel] EA966CB-11
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 375.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Slit type
・Material-Steel (S45C)
・Suitable for slide shaft or changing the mounting location in a frequently.
・ID x OD x Width…15 x 35 x 12

Part Number
EA966CB-11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 375.90

ESC COLLARS 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA966CB-11 in the Slit Collar [Steel] EA966CB-11 series.