1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Set Collar [Stainless Steel] EA966CA-46

COLLARS

Set Collar [Stainless Steel] EA966CA-46
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 369.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・General purpose type
・Material-Stainless steel (SUS304)
・ID x OD x Width…16 x 28 x 10

Part Number
EA966CA-46
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 369.02

COLLARS 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA966CA-46 in the Set Collar [Stainless Steel] EA966CA-46 series.