1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

M5 x 25mm Spring Post (Hole type) EA952SP-525

ESC SPRING ANCHORS

M5 x 25mm Spring Post (Hole type) EA952SP-525
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 620.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Stainless steel (SUS330)
・Size(mm)-M5x25

Part Number
EA952SP-525
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 620.95

ESC SPRING ANCHORS 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA952SP-525 in the M5 x 25mm Spring Post (Hole type) EA952SP-525 series.