1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

(172Size) Tension Spring Set (Stainless Steel) EA952SG

ESC SPRING SET

(172Size) Tension Spring Set (Stainless Steel) EA952SG
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,180.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・< Set Details >Two each of EA952SG-1 to -212are available.(127 types in total)
・Material-SUS304
・Roll direction-Right-handed
・With binder
・Binder dim.-243(W) x 65(D) x 306(H)mm
・Spring set of which 2 each of 127 types of springs are filed.

Part Number
EA952SG
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 13,180.40

ESC SPRING SET 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA952SG in the (172Size) Tension Spring Set (Stainless Steel) EA952SG series.