1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

(127size) Compression Spring Set (Stainless Steel) EA952SF

ESC SPRING SET

(127size) Compression Spring Set (Stainless Steel) EA952SF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,723.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・< Set Details >Two each of EA952SF-1 to -208are available.(127 types in total)
・Material-SUS304
・Roll direction-Right-handed
・With binder
・Binder dim.-243(W) x 65(D) x 306(H)mm
・Spring set of which 2 each of 127 types of springs are filed.

Part Number
EA952SF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,723.58

ESC SPRING SET 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA952SF in the (127size) Compression Spring Set (Stainless Steel) EA952SF series.