(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Esco handle mirror handle (stainless steel).
Main Body Material | Stainless Steel | Main Body Type | Surfaced | Surfaced Type Category | U Shape |
---|---|---|---|---|---|
Mounting Method | Round Hole | U Shape | Straight | Main Body, Surface Treatment | Mirror Surface |
Additional Function | Not Provided | Handle Cross Sectional Shape | Round Shape |
Please check the type/dimensions/specifications of the part EA951CC-105 in the mirror handle (Stainless Steel) series.
Part Number |
---|
EA951CC-125 |
EA951CC-150 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | JAN Code |
---|---|---|---|---|---|
฿ 405.63 | 1 Piece(s) | 6 Day(s) | 4518340359338 | ||
฿ 458.44 | 1 Piece(s) | 6 Day(s) | 4548745435849 |
How can we improve?
How can we improve?