M6 to 1.0 "Metric" Recoil Kit (Coarse)

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless steel (SUS304)
・Set details- Recoil, insertion tool , pilot tap, magnet type tongue removing toll
・Use a tap holder esparately
・Case dim.-195 x 85 x 30 (H)mm
・Dim.-M6-1.0 (coarse)
・No. of recoils-15 pcs