ESCO, M10 to 1.5 [Metric] Recoil Kit (Coarse), EA949VB-10A

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless steel (SUS304)
・Set details- Recoil, insertion tool, pilot tap, magnet type tongue removing toll
・Use a tap holder esparately
・Case dim.-195 x 85 x 30 (H)mm
・Dim.-M10-1.5 (coarse)
・No. of recoils-10 pcs