[Metric] Recoil Kit with Tap (Coarse) EA949VA-16A

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless steel (SUS304)
・Set details- Recoil, insertion tool , recoil tap
・Case dim.-195 x 85 x 30 (H)mm
・Dim.-M16-2.0(coarse)
・Use a tap holder esparately
・No. of recoils-6 pcs