ESCO, M14 to 1.5 [Metric] Recoil Kit (Fine), EA949VA-14BA

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless steel (SUS304)
・Set details- Recoil, insertion tool , recoil tap
・Case dim.-195 x 85 x 30 (H)mm
・Use a tap holder esparately
・Dim.-M14-1.5(thin)
・No. of recoils-6 pcs