ESCO, M12 to 1.5 [Metric] Recoil Kit (Fine), EA949VA-12BA

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless steel (SUS304)
・Set details- Recoil, insertion tool, drill for prepared hole, recoil tap, magnet type tongue removing toll
・Use a tap holder esparately
・Case dim.-195 x 85 x 30 (H)mm
・Dim.-M12-1.5 (thin)
・No. of recoils-10 pcs