[Metric] Recoil Kit with Tap (Coarse) EA949VA-12A

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless steel (SUS304)
・Set details- Recoil, insertion tool , drill for prepared hole, recoil tap, magnet type tongue removing toll
・Use a tap holder esparately
・Case dim.-195 x 85 x 30 (H)mm
・Dim.-M12-1.75 (coarse)
・No. ofrecoils-10 pcs