1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

[NO. 2]UF Screw【6 Pieces Per Package】

[NO. 2]UF Screw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 205.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·ESCO Co., Ltd Knob / "NO. 2" UF screw.

Part Number
EA949TR-41
EA949TR-42
EA949TR-43
EA949TR-44
EA949TR-45
EA949TR-51
EA949TR-53
EA949TR-54
EA949TR-141
EA949TR-142
EA949TR-143
EA949TR-144
EA949TR-145
EA949TR-151
EA949TR-152
EA949TR-153
EA949TR-154
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipMounting Section Dia. d (mm) or Nominal Dia. Mounting Section, Length L
(mm)
JAN Code

฿ 205.00

ESC SOCKET HEAD CAP SCREWS 1 Pack(s)

6 Pieces Per Package

6 Day(s) M484548745618976

฿ 206.00

ESC SOCKET HEAD CAP SCREWS 1 Pack(s)

6 Pieces Per Package

6 Day(s) M4104548745620313

฿ 205.00

ESC SOCKET HEAD CAP SCREWS 1 Pack(s)

6 Pieces Per Package

6 Day(s) M4124548745650273

฿ 210.00

ESC SOCKET HEAD CAP SCREWS 1 Pack(s)

6 Pieces Per Package

6 Day(s) M4154548745650297

฿ 215.00

ESC SOCKET HEAD CAP SCREWS 1 Pack(s)

6 Pieces Per Package

6 Day(s) M4204548745646641

฿ 217.00

ESC SOCKET HEAD CAP SCREWS 1 Pack(s)

6 Pieces Per Package

6 Day(s) M5104548745646658

฿ 218.00

ESC SOCKET HEAD CAP SCREWS 1 Pack(s)

6 Pieces Per Package

6 Day(s) M5154548745646672

฿ 226.00

ESC SOCKET HEAD CAP SCREWS 1 Pack(s)

6 Pieces Per Package

6 Day(s) M5204548745646689

฿ 205.00

ESC SOCKET HEAD CAP SCREWS 1 Pack(s)

6 Pieces Per Package

6 Day(s) M484548745620818

฿ 207.00

ESC SOCKET HEAD CAP SCREWS 1 Pack(s)

6 Pieces Per Package

6 Day(s) M4104548745646702

฿ 207.00

ESC SOCKET HEAD CAP SCREWS 1 Pack(s)

6 Pieces Per Package

6 Day(s) M4124548745650662

฿ 210.00

ESC SOCKET HEAD CAP SCREWS 1 Pack(s)

6 Pieces Per Package

6 Day(s) M4154548745650679

฿ 215.00

ESC SOCKET HEAD CAP SCREWS 1 Pack(s)

6 Pieces Per Package

6 Day(s) M4204548745650686

฿ 217.00

ESC SOCKET HEAD CAP SCREWS 1 Pack(s)

6 Pieces Per Package

6 Day(s) M5104548745650693

฿ 218.00

ESC SOCKET HEAD CAP SCREWS 1 Pack(s)

6 Pieces Per Package

6 Day(s) M5124548745650709

฿ 216.00

ESC SOCKET HEAD CAP SCREWS 1 Pack(s)

6 Pieces Per Package

6 Day(s) M5154548745650716

฿ 226.00

ESC SOCKET HEAD CAP SCREWS 1 Pack(s)

6 Pieces Per Package

6 Day(s) M5204548745650723

Loading...

  1. 1

Basic Information

Mounting Section Type Threaded Main Body, Type Round Shape Main Body Material UF resin
Round Shape, Type Trapezoid type Mounting Section, Material Iron (trivalent chromate) Additional Function Not Provided
4-side finish Knurling