(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·ESCO Co., Ltd Knob / "NO. 1" UF screw.
Part Number |
---|
EA949TP-31 |
EA949TP-32 |
EA949TP-33 |
EA949TP-34 |
EA949TP-36 |
EA949TP-131 |
EA949TP-132 |
EA949TP-133 |
EA949TP-134 |
EA949TP-135 |
EA949TP-136 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Mounting Section, Length L (mm) | JAN Code |
---|---|---|---|---|---|---|---|---|
฿ 204.00 | ESC LOW HEAD SCREWS | 1 Pack(s) | 6 Pieces Per Package | 6 Day(s) | 6 | 4548745607406 | ||
฿ 204.00 | ESC LOW HEAD SCREWS | 1 Pack(s) | 6 Pieces Per Package | 6 Day(s) | 8 | 4548745613438 | ||
฿ 205.00 | ESC LOW HEAD SCREWS | 1 Pack(s) | 6 Pieces Per Package | 6 Day(s) | 10 | 4548745648713 | ||
฿ 208.00 | ESC BOLT NUT SET | 1 Pack(s) | 6 Pieces Per Package | 6 Day(s) | 12 | 4548745648720 | ||
฿ 212.00 | ESC SOCKET HEAD CAP SCREWS | 1 Pack(s) | 6 Pieces Per Package | 6 Day(s) | 20 | 4548745648911 | ||
฿ 204.00 | ESC SOCKET HEAD CAP SCREWS | 1 Pack(s) | 6 Pieces Per Package | 6 Day(s) | 6 | 4548745615036 | ||
฿ 205.00 | ESC SOCKET HEAD CAP SCREWS | 1 Pack(s) | 6 Pieces Per Package | 6 Day(s) | 8 | 4548745619072 | ||
฿ 205.00 | ESC SOCKET HEAD CAP SCREWS | 1 Pack(s) | 6 Pieces Per Package | 6 Day(s) | 10 | 4548745649437 | ||
฿ 208.00 | ESC SOCKET HEAD CAP SCREWS | 1 Pack(s) | 6 Pieces Per Package | 6 Day(s) | 12 | 4548745649451 | ||
฿ 210.00 | ESC SOCKET HEAD CAP SCREWS | 1 Pack(s) | 6 Pieces Per Package | 6 Day(s) | 15 | 4548745649475 | ||
฿ 212.00 | ESC SOCKET HEAD CAP SCREWS | 1 Pack(s) | 6 Pieces Per Package | 6 Day(s) | 20 | 4548745649482 |
Loading...
Mounting Section Dia. d (mm) or Nominal Dia. | M3 | Mounting Section Type | Threaded | Main Body, Type | Round Shape |
---|---|---|---|---|---|
Main Body Material | UF resin | Round Shape, Type | Trapezoid type | Mounting Section, Material | Iron (trivalent chromate) |
Additional Function | Not Provided | 4-side finish | Knurling |
How can we improve?
How can we improve?