(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Material-Knob: Urea resinScrew: Steel (trivalent chromate)
・Dim. (mm)…M3 x 12
・Color…White
Mounting Section Dia. d (mm) or Nominal Dia. | M3 | Mounting Section Type | Threaded | Mounting Section, Length L(mm) | 12 |
---|---|---|---|---|---|
Main Body, Type | Round Shape | Main Body Material | UF resin | Round Shape, Type | Trapezoid type |
Mounting Section, Material | Iron (trivalent chromate) | Additional Function | Not Provided | JAN Code | 4548745649451 |
4-side finish | Knurling |
Please check the type/dimensions/specifications of the part EA949TP-134 in the Screw (Urea Screw) EA949TP-134 series.
How can we improve?
How can we improve?