1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-Loosing Nut (Stainless Steel /4 pcs) EA949PW-306【4 Pieces Per Package】 (Part Number)

LOCK NUT

Anti-Loosing Nut (Stainless Steel /4 pcs) EA949PW-306
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 290.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Stainless steel
・Coarse pitch thread
・New lock nut prevents looseness strongly by the concave nut and the eccentric convex washer.
・It is used in places requiring high safety such as express highways and tunnels.
・Applicable screw-M6
・Size-S:10mm, h:6mmd:6.05mm, D:12mm, t:1mm
・Qty. per unit-4 pcs

Part Number
EA949PW-306
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 290.00

LOCK NUT 1 Pack(s)

4 Pieces Per Package

22 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949PW-306 in the Anti-Loosing Nut (Stainless Steel /4 pcs) EA949PW-306 series.