Hexagonal Hole Bolt [Stainless Steel] EA949MJ-1630A

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless steel(SUS304CUN)
・Thread standard-JIS B0205
・Strength class-A2-100
・Tension strength-1000N/mm2
・Size-M16x30
・Qty. per unit-2 pcs