1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hexagonal Hole Bolt [Stainless Steel] EA949MB-314【65 Pieces Per Package】

ESC SOCKET HEAD CAP SCREWS

Hexagonal Hole Bolt [Stainless Steel] EA949MB-314
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 316.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Stainless steel
・Dim.…M3 x 14
・Qty. per unit…65

Part Number
EA949MB-314
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 316.32

ESC SOCKET HEAD CAP SCREWS 1 Pack(s)

65 Pieces Per Package

31 Day(s)

Loading...

  1. 1