1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

[Metric] Spring Pin Set EA949JB

ESC SNAP PIN/SPLIT PIN SET

[Metric] Spring Pin Set EA949JB
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,670.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Spring steel
・Surface finish-Temper color
・Hardness-HRC45
・Case dim.-207 x 145 x 40mm

Part Number
EA949JB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,670.24

ESC SNAP PIN/SPLIT PIN SET 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949JB in the [Metric] Spring Pin Set EA949JB series.