1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

[Inch] Spring Roll Pin Set EA949JA-101

ESC SNAP PIN/SPLIT PIN SET

[Inch] Spring Roll Pin Set EA949JA-101
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,533.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Case dim.-210 x 108 x 40mm
・Material-Spring steel

Part Number
EA949JA-101
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,533.04

ESC SNAP PIN/SPLIT PIN SET 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949JA-101 in the [Inch] Spring Roll Pin Set EA949JA-101 series.