1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Butterfly Bolt [Stainless] EA949HF-515【2 Pieces Per Package】

ESC WING BOLT

Butterfly Bolt [Stainless] EA949HF-515
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 140.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material …Stainless
・Coarse Pitch Thread
・Size …M5×15
・Qty. Per Unit …2

Part Number
EA949HF-515
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 140.07

ESC WING BOLT 1 Pack(s)

2 Pieces Per Package

31 Day(s)

Loading...

  1. 1