Hexagonal Head Heavy-Duty Bolt [ISO/10.9] EA949HD-2411

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Carbon steel for structural use (SCM435)
・Hardness-HRC32 to 39
・Thread accuracy-6g
・Surface finish-Black oxide film
・Screw dim. x L (mm)…M24 x 110
・Spec…Half thread