(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Knobs made by ESCO Co., Ltd. ·The knob is a star knob screw.
Part Number |
---|
EA949GT-515 |
EA949GT-525 |
EA949GT-530 |
EA949GT-620 |
EA949GT-630 |
EA949GT-640 |
EA949GT-825 |
EA949GT-835 |
EA949GT-845 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section, Length L (mm) | JAN Code | Outer Diameter of Knob (mm) | Internal capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 347.00 | ESC LOW HEAD SCREWS | 1 Pack(s) | 15 Pieces Per Package | 6 Day(s) | 5 | 15 | 4518340203136 | 35 | 15 pieces | ||
฿ 341.00 | ESC LOW HEAD SCREWS | 1 Pack(s) | 12 Pieces Per Package | 6 Day(s) | 5 | 25 | 4518340203143 | 35 | 12 pieces | ||
฿ 343.00 | ESC LOW HEAD SCREWS | 1 Pack(s) | 12 Pieces Per Package | 6 Day(s) | 5 | 30 | 4518340203150 | 35 | 12 pieces | ||
฿ 339.00 | ESC LOW HEAD SCREWS | 1 Pack(s) | 8 Pieces Per Package | 5 Day(s) | 6 | 20 | 4518340203167 | 40 | 8 pieces | ||
฿ 341.00 | ESC LOW HEAD SCREWS | 1 Pack(s) | 8 Pieces Per Package | 6 Day(s) | 6 | 30 | 4518340203174 | 40 | 8 pieces | ||
฿ 342.00 | ESC LOW HEAD SCREWS | 1 Pack(s) | 7 Pieces Per Package | 6 Day(s) | 6 | 40 | 4518340203181 | 40 | 7 pieces | ||
฿ 355.00 | ESC LOW HEAD SCREWS | 1 Pack(s) | 8 Pieces Per Package | 6 Day(s) | 8 | 25 | 4518340203198 | 45 | 8 pieces | ||
฿ 356.00 | ESC LOW HEAD SCREWS | 1 Pack(s) | 7 Pieces Per Package | 6 Day(s) | 8 | 35 | 4518340203204 | 45 | 7 pieces | ||
฿ 350.00 | ESC LOW HEAD SCREWS | 1 Pack(s) | 6 Pieces Per Package | 6 Day(s) | 8 | 45 | 4518340203211 | 45 | - |
Loading...
Mounting Section Type | Threaded | Main Body, Type | Rectangular | Main Body Material | ABS Resin |
---|---|---|---|---|---|
Additional Function | Not Provided | Mounting Section, Surface Treatment | Chromate | 4-side finish | None |
Square Type | Pentagon |
How can we improve?
How can we improve?