1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Long Nut EA949GL-106【10 Pieces Per Package】

ESC NUT

Long Nut EA949GL-106
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 339.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Iron (SWCH, SS400, free machining steel), stainless steel (SUS304, XM7)
・Screw…M6
・H…30
・S…10
・Qty. per unit…10

Part Number
EA949GL-106
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 339.13

ESC NUT 1 Pack(s)

10 Pieces Per Package

6 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949GL-106 in the Long Nut EA949GL-106 series.