1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Set Screw with Hexagonal Hole [Stainless steel] (with Brass Pad) EA949DS-4

ESC SET SCREWS

Set Screw with Hexagonal Hole [Stainless steel] (with Brass Pad) EA949DS-4
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 577.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Body: stainless steel, pad: brass
・Optional anti-damage set screw for EA966CA-31 to -58
・With a hexagonal hole
・Screw…M4 x 6
・B…2
・D…2.5
・L1…0.5

 
Part Number
EA949DS-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 577.78

ESC SET SCREWS 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949DS-4 in the Set Screw with Hexagonal Hole [Stainless steel] (with Brass Pad) EA949DS-4 series.