1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Set Screw with Hexagonal Hole (with Brass Pad) EA949DR-4

SET SCREWS

Set Screw with Hexagonal Hole (with Brass Pad) EA949DR-4
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 182.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Body:Iron (blackened), Pad: brass
・Optional anti-damage set screw for EA966C-1 to -37 (page 1184)
・With a hexagonal hole
・Screw…M4 x 6
・B…2
・D…2.5
・L1…0.5

Part Number
EA949DR-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 182.00

SET SCREWS 1 Piece(s) 17 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949DR-4 in the Set Screw with Hexagonal Hole (with Brass Pad) EA949DR-4 series.