1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Bolt with Hexagonal Hole [High Strength, High Tensile Strength] EA949DJ-2090

ESC SOCKET HEAD CAP SCREWS

Bolt with Hexagonal Hole [High Strength, High Tensile Strength] EA949DJ-2090
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 226.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Unbrako
・Material-Alloy steel
・Tension strength-1300N/mm2
・Hardness-HRc38-43
・12.9 ISO898/1
・Dim.…M12 x 90
・Qty. per unit…1
・By size, the lemgth of screw is different from the photograph.

Part Number
EA949DJ-2090
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 226.55

ESC SOCKET HEAD CAP SCREWS 1 Piece(s) 31 Day(s)

Loading...

  1. 1