1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Bolt with Hexagonal Hole [High Strength, High Tensile Strength] EA949DJ-1025【2 Pieces Per Package】

ESC SOCKET HEAD CAP SCREWS

Bolt with Hexagonal Hole [High Strength, High Tensile Strength] EA949DJ-1025
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 175.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Unbrako
・Material-Alloy steel
・12.9 ISO898/1
・Dim.…M10 x 25
・Qty. per unit…2

Part Number
EA949DJ-1025
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 175.60

ESC SOCKET HEAD CAP SCREWS 1 Pack(s)

2 Pieces Per Package

31 Day(s)

Loading...

  1. 1