1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oil Window (Star type) (Part Number)

Oil Window (Star type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 268.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Esco oil gauge oil window (star type).

Part Number
EA949CX-43
EA949CX-45
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN Code

฿ 268.58

OIL WINDOW 1 Piece(s) 5 Day(s) 4518340095410

฿ 387.18

OIL WINDOW 1 Piece(s) 5 Day(s) 4518340095540

Loading...

  1. 1

Basic Information

Type Related Components Material Details Special Transparent Polyamide Oil seal material NBR (nitrile rubber)
Specifications Screw mounting type