(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·ESCO Handle [Steel] Straight crank.
Main Body Material | Steel | Main Body Type | Special | Main Body, Surface Treatment | Not Provided |
---|---|---|---|---|---|
Additional Function | Not Provided | Handle Cross Sectional Shape | Square Shape | Material | FCD450 |
Please check the type/dimensions/specifications of the part EA948CE-82 in the [Made of Steel]straight crank series.
Part Number |
---|
EA948CE-77 |
EA948CE-81 |
EA948CE-83 |
EA948CE-84 |
EA948CE-85 |
EA948CE-87 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Method | JAN Code |
---|---|---|---|---|---|---|
฿ 733.08 | 1 Piece(s) | 6 Day(s) | Round Hole | 4518340222564 | ||
฿ 410.71 | 1 Piece(s) | 6 Day(s) | Others | 4518340223202 | ||
฿ 562.19 | 1 Piece(s) | 6 Day(s) | Others | 4518340223240 | ||
฿ 531.20 | 1 Piece(s) | 6 Day(s) | Others | 4518340223257 | ||
฿ 722.57 | 1 Piece(s) | 6 Day(s) | Others | 4518340223264 | ||
฿ 1,205.87 | 1 Piece(s) | 6 Day(s) | Others | 4518340223271 |
How can we improve?
How can we improve?