1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

[Stainless Steel]Rotating Handle

[Stainless Steel]Rotating Handle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 941.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·ESCO, Rotating Handle. (Stainless Steel)

Part Number
EA948CE-41
EA948CE-42
EA948CE-43
EA948CE-44
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN Code

฿ 941.68

ESC SET SCREWS 1 Piece(s) 6 Day(s) 4518340075238

฿ 1,001.36

ESC SET SCREWS 1 Piece(s) 6 Day(s) 4518340075399

฿ 1,266.54

ESC SET SCREWS 1 Piece(s) 5 Day(s) 4518340075436

฿ 1,746.86

ESC SET SCREWS 1 Piece(s) 6 Day(s) 4518340075450

Loading...

  1. 1

Basic Information

Main Body Material Stainless Steel Main Body Type Rotary Pull Handles Mounting Method Threaded
Main Body, Surface Treatment Not Provided Additional Function Not Provided Handle Cross Sectional Shape Round Shape