1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

[Made of Steel]square hole crank handle (EA948CE-113)

HANDLE PARTS

[Made of Steel]square hole crank handle (EA948CE-113)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·ESCO Handle [Steel] Square Hole Crank Handle.

Part Number
EA948CE-113
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN Code Material Details Rotating handle outer diameter
(mm)
Round hole diameter d2
(φ)
Mounting Section Hole Machining Mounting part outer diameter d1
(φ)
Handle Thickness t
(mm)
Square hole diameter B
(mm)

฿ 1,557.48

HANDLE PARTS 1 Piece(s) 6 Day(s) 4518340223561Crank: Polyamide (glass fiber reinforced), insert: Steel (SUM22L), handle: Polypropylene (Matte)10510Round hole (through hole)2076-

Loading...

  1. 1

Basic Information

Main Body Material Polyamide Handle Cross Sectional Shape Round Shape Quantity 1 pc. included
Set Screw Thread Machining None Handle material details Polyamide Grip/Mounting hole available With grip
grip function Fixed type Handle type details Revolving Crank Handles Grip material details Polypropylene

Please check the type/dimensions/specifications of the part EA948CE-113 in the [Made of Steel]square hole crank handle series.

Products with similar specification

Part Number
EA948CE-111
EA948CE-112
EA948CE-115
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipJAN Code Material Details Rotating handle outer diameter
(mm)
Round hole diameter d2
(φ)
Mounting Section Hole Machining Mounting part outer diameter d1
(φ)
Handle Thickness t
(mm)
Square hole diameter B
(mm)

฿ 1,205.67

1 Piece(s) 6 Day(s) 4518340223554Crank: Polyamide (glass fiber reinforced), insert: Brass (C3604), handle: Polypropylene (Matte)69-Square Hole-496

฿ 1,318.16

1 Piece(s) 6 Day(s) 4518340223523Crank: Polyamide (glass fiber reinforced), insert: Steel (SUM22L), handle: Polypropylene (Matte)868Round hole (through hole)1863-

฿ 2,385.83

1 Piece(s) 6 Day(s) 4518340220775Crank: Polyamide (glass fiber reinforced), insert: Steel (SUM22L), handle: Polypropylene (Matte)16214Round hole (through hole)28115-